Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineBelts, Pulleys, & Vibration DampersEngine Pulleys285-0274: 74mm Outer Diameter Idler Pulley
HomeEngineBelts, Pulleys, & Vibration DampersEngine Pulleys285-0274: 74mm Outer Diameter Idler Pulley
285-0274: 74mm Outer Diameter Idler Pulley

Cat® Idler Pulley for belt tensioner is a rotating mechanical component to guide or maintain tension in a belt or chain, providing smoother operation

Brand: Cat

Product Images
285-0274: 74mm Outer Diameter Idler Pulley
285-0274: 74mm Outer Diameter Idler Pulley

Cat® Idler Pulley for belt tensioner is a rotating mechanical component to guide or maintain tension in a belt or chain, providing smoother operation

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 285-0274

Units of Measure

USMetric
Outside Diameter (mm): 74.0
Overall Height (mm): 69.0
Outside Diameter (in): 2.9
Overall Height (in): 2.7
Width (mm): 91.4
Height (mm): 91.4
Length (mm): 106.7
View More
Compatible Models for part number 285-0274

TRUCK ENGINE

C15

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced