Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsLights & Light AccessoriesLights285-2916: 24-Volt Vertical Head Lamp
HomeElectrical & ElectronicsLights & Light AccessoriesLights285-2916: 24-Volt Vertical Head Lamp
285-2916: 24-Volt Vertical Head Lamp

Cat® Vertical Head Lamp emits light from a vertical housing to support equipment operation in dark and low-visibility conditions

Brand: Cat

Product Images
285-2916: 24-Volt Vertical Head Lamp
285-2916: 24-Volt Vertical Head Lamp

Cat® Vertical Head Lamp emits light from a vertical housing to support equipment operation in dark and low-visibility conditions

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 285-2916

Units of Measure

USMetric
Width (mm): 187.0
Height (mm): 127.0
Length (in): 4.61
Mounting Type: Vertical
Length (mm): 117.2
Width (in): 7.36
Height (in): 5.0
View More
Compatible Models for part number 285-2916

WHEEL LOADER

928G 924G 924GZ

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced