Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits285-3200: Flywheel Housing Gasket Kit - Rear Structure
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits285-3200: Flywheel Housing Gasket Kit - Rear Structure
Parts included in this kit

No results available.

268-5589: 124.30mm Outside Diameter Press in Place Seal
268-5589: 124.30mm Outside Diameter Press in Place SealQuantity: 1
606-9111: 154.42mm Inner Diameter Rear Crankshaft Seal
606-9111: 154.42mm Inner Diameter Rear Crankshaft SealQuantity: 1
250-0466: 2.62 x 32.99mm 75A FKM O-Ring
250-0466: 2.62 x 32.99mm 75A FKM O-RingQuantity: 1
214-7567: 1.83 x 10.52mm 90A FKM O-Ring
214-7567: 1.83 x 10.52mm 90A FKM O-RingQuantity: 2
238-5081: 2.46 x 19.18mm 90A FKM O-Ring
238-5081: 2.46 x 19.18mm 90A FKM O-RingQuantity: 3
6V-5048: 1.83 x 8.92mm 75A FKM O-Ring
6V-5048: 1.83 x 8.92mm 75A FKM O-RingQuantity: 1
214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)Quantity: 1
234-8937: 2.23mm Tool Turning Cover with Bonded Seal
234-8937: 2.23mm Tool Turning Cover with Bonded SealQuantity: 1
268-5582: 269.10mm Outside Diameter Press in Place Seal
268-5582: 269.10mm Outside Diameter Press in Place SealQuantity: 1
198-1517: 1.2mm Thick Cylinder Block Cover Gasket
198-1517: 1.2mm Thick Cylinder Block Cover GasketQuantity: 1
238-5082: 2.95 x 23.47mm 90A FKM O-Ring
238-5082: 2.95 x 23.47mm 90A FKM O-RingQuantity: 2
Showing 1 to 11 of 11
DescriptionSpecificationsCompatible Models
Description for part number 285-3200

Description: This kit contains the gaskets and seals to reinstall the rear cover. This kit does not include the oil pan gasket. Attributes: Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 285-3200

We are still working on adding a specification for this part.

Compatible Models for part number 285-3200

TRUCK ENGINE

C-15 C-16 C15

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced