Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsOther Cab Components285-3232: Key Assembly-Electronics
HomeCabsOther Cab Components285-3232: Key Assembly-Electronics
285-3232: Key Assembly-Electronics

Cat® Electronics Key Assembly (Bronze)(Gray-Tiris)

Brand: Cat

Product Images
285-3232: Key Assembly-Electronics
285-3232: Key Assembly-Electronics
285-3232: Key Assembly-Electronics
285-3232: Key Assembly-Electronics
285-3232: Key Assembly-Electronics

Cat® Electronics Key Assembly (Bronze)(Gray-Tiris)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 285-3232

Units of Measure

USMetric
Height (mm): 9.6
Length (in): 2.43
Material: Carbon Steel,Polyamide Plastic
Height (in): 0.38
Length (mm): 61.8
View More
Compatible Models for part number 285-3232

TRACK-TYPE TRACTOR

D6N LGP D6N XL

MINI HYD EXCAVATOR

308E SR 303ECR 308E CR 303E CR 303.5E2 CR 305.5E2 CR 305E2 CR 308E2 SR 308E2SR 308E2CR 308E2 CR 304E2 CR

EXCAVATOR

336E LN 311D LRR 318E L 312D L 336E LH 349D L 330D MH 328D LCR 329D LN 329D L 312E 320D LN 336D 324D 336E 312D 324E 349D2 L 336F LN XE 320E LRR 315D L 336D2 L 330D LN 324E L 336F L 323D 320D L 312E L 349E L 336E LNH 329E L 323D SA 320D RR 345D L VG 336D LN 319D LN 323D L 323D LN 349E L VG 324E LN 329D 330F L 352F XE VG 314F CR 345D 320E L 345D L 349F L 329F L 335F LCR 325D L 320D 320E 314E LCR 349D2 319D L 323E L 352F-VG 336F LN 320D LRR 329E LN 321D LCR 326F L 336D L 323E SA 336D2 336F L XE 316E L 315F LCR 323E LN 314E CR 330D 324D LN 349D 330F LN 324D L 330D L 336E L 326F LN 349E 325D 336E H 320E RR

MOBILE HYD POWER UNIT

329D L 329E 336D L 336F 336D 336E

MOTOR GRADER

18M3 12M 12M 2 16 14 18 120M 160M 140M 2 120M 2 16M 16M3 14M-3 160 140M 160M 2 14L 150 14M 140

COMPACT WHEEL LOADER

901C2 903 902 901 902C2 903C2

WHEEL LOADER

972H 966H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced