Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings285-7229: Bearing-Slee
HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings285-7229: Bearing-Slee
285-7229: Bearing-Slee

Straight Sleeve Bearing

Brand: Cat

Product Images
285-7229: Bearing-Slee
285-7229: Bearing-Slee
285-7229: Bearing-Slee
285-7229: Bearing-Slee
285-7229: Bearing-Slee

Straight Sleeve Bearing

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 285-7229
Approximate Overall Length (mm): 45.0
External Groove: No
Approximate Outside Diameter (mm): 93.0
Material: steel,Alloy Copper
Approximate Inside Diameter (mm): 80.0
Internal Groove: Yes
Cross Holes: No
View More
Compatible Models for part number 285-7229

TELEHANDLER

TH220B TH330B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced