Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsGrader Cutting Edges & End BitsGrader Cutting Edges286-2016: Serrated Cutting Edge
HomeGround Engaging ToolsGrader Cutting Edges & End BitsGrader Cutting Edges286-2016: Serrated Cutting Edge
286-2016: Serrated Cutting Edge

Serrated Cutting Edge 19mm

Brand: Cat

Product Images
286-2016: Serrated Cutting Edge
286-2016: Serrated Cutting Edge
286-2016: Serrated Cutting Edge
286-2016: Serrated Cutting Edge
286-2016: Serrated Cutting Edge

Serrated Cutting Edge 19mm

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 286-2016

Units of Measure

USMetric
Serrated Gap (in): 1.5
Material: Through Hardened (DH2),Boron Steel
Wear or Durability: Standard
Thickness (in): 0.752
End Hole Spacing (mm): 76.2
Overall Length (in): 83.764
Hole Quantity: 15
Hole Size: 3/4-in Plow Bolt (21 Mm Square)
Edge Shape: Curved
Thickness (mm): 19.1
Width (mm): 203.2
Serration: Serrated
Serrated Tooth (in): 2.5
Hole Spacing (in): 6.0
Serrated Tooth (mm): 63.5
Hole Spacing (mm): 152.4
Edge Type: Serrated
End Hole Spacing (in): 3.0
Overall Length (mm): 2,127.6
Serrated Gap (mm): 38.1
Machine: Motor Grader
Width (in): 8.0
View More
Compatible Models for part number 286-2016

MOTOR GRADER

140M 120M 160H 12M 14M 163H 143H 14H 160M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced