Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes286-2479: 25.40mm Multiple Bend Hydraulic System Tube
HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes286-2479: 25.40mm Multiple Bend Hydraulic System Tube
286-2479: 25.40mm Multiple Bend Hydraulic System Tube

Cat® TUBE ASSEMBLY (LINES GROUP)

Brand: Cat

Product Images
286-2479: 25.40mm Multiple Bend Hydraulic System Tube
286-2479: 25.40mm Multiple Bend Hydraulic System Tube
286-2479: 25.40mm Multiple Bend Hydraulic System Tube
286-2479: 25.40mm Multiple Bend Hydraulic System Tube
286-2479: 25.40mm Multiple Bend Hydraulic System Tube

Cat® TUBE ASSEMBLY (LINES GROUP)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 286-2479

Units of Measure

USMetric
Approx. Weight (kg): 0.42
Approx. Weight (lb): 0.93
Connector Type: ORFS
Hex Size (in): 1.25
Hex Size (mm): 31.75
Material Description: STEEL TUBING
Outside Diameter (in): 1.0
Outside Diameter (mm): 25.4
Overall Height (in): 7.66
Overall Height (mm): 194.5
Overall Length (in): 2.09
Overall Length (mm): 53.2
Overall Width (in): 3.26
Overall Width (mm): 82.9
Thread Size (in): 1-3/16-12
Material: Alloy Mixed: Metal,Alloy Zinc
View More
Compatible Models for part number 286-2479

COMPACT WHEEL LOADER

908M 906M 907M 907H 908H 906H 907H2 906H2 908H2

WHEEL LOADER

907K 908K 908 906K 907 908M 906M 906

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced