Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineLubrication SystemOil Lines286-5733: Multiple Bend Air Inlet Tube Assembly
HomeEngineLubrication SystemOil Lines286-5733: Multiple Bend Air Inlet Tube Assembly
286-5733: Multiple Bend Air Inlet Tube Assembly

Cat® Multiple Bend Tube Assembly for Air Inlet and Exhaust Lines

Brand: Cat

Product Images
286-5733: Multiple Bend Air Inlet Tube Assembly
286-5733: Multiple Bend Air Inlet Tube Assembly
286-5733: Multiple Bend Air Inlet Tube Assembly
286-5733: Multiple Bend Air Inlet Tube Assembly
286-5733: Multiple Bend Air Inlet Tube Assembly

Cat® Multiple Bend Tube Assembly for Air Inlet and Exhaust Lines

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 286-5733

Units of Measure

USMetric
Material: Steel
Outer Diameter (mm): 6.0
Connector Type: Fitting (both ends)
Nut Type: Flared
Outer Diameter (in): 0.25
Fitting Size (in): -4 Female 37° Flare
Thread: 7/16-20
View More
Compatible Models for part number 286-5733

PETROLEUM ENGINE

3512C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced