Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home287-2802: Indicator Assembly
Home287-2802: Indicator Assembly
287-2802: Indicator Assembly

Cat® Indicator Assembly (Wiring Group)

Brand: Cat

Product Images
287-2802: Indicator Assembly
287-2802: Indicator Assembly
287-2802: Indicator Assembly
287-2802: Indicator Assembly
287-2802: Indicator Assembly

Cat® Indicator Assembly (Wiring Group)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Cat® Components make certain that your equipment is operating at an optimal level. Cat indicators provide machine operators a visual display indicating the status of many important Cat heavy equipment systems.
Operating Voltage : 12V DC
Calibration Voltage : 13.80+/-0.5 VDC

Application:
Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust. Consult your owner's manual or contact your local Cat Dealer for more information.

Description:
Cat® Components make certain that your equipment is operating at an optimal level. Cat indicators provide machine operators a visual display indicating the status of many important Cat heavy equipment systems.
Operating Voltage : 12V DC
Calibration Voltage : 13.80+/-0.5 VDC

Application:
Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust. Consult your owner's manual or contact your local Cat Dealer for more information.

Specifications
Specifications
Units of MeasureUSMetric
Overall Diameter (mm): 80.5
Overall Diameter (in): 3.17
Overall Length (mm): 74.5
Overall Length (in): 2.93
Material: Polyethylene Plastic
Weight (kg): 0.46
Weight (lb): 1.01
Units of MeasureUSMetric
Overall Diameter (mm): 80.5
Overall Diameter (in): 3.17
Overall Length (mm): 74.5
View More
Compatible Models
Compatible Models
Backhoe Loader
424B424B HD424B2
View More
Backhoe Loader
424B424B HD424B2
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 287-2802
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 287-2802

Description:
Cat® Components make certain that your equipment is operating at an optimal level. Cat indicators provide machine operators a visual display indicating the status of many important Cat heavy equipment systems.
Operating Voltage : 12V DC
Calibration Voltage : 13.80+/-0.5 VDC

Application:
Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Specifications for part number 287-2802

Units of Measure

USMetric
Overall Diameter (mm): 80.5
Overall Diameter (in): 3.17
Overall Length (mm): 74.5
Overall Length (in): 2.93
Material: Polyethylene Plastic
Weight (kg): 0.46
Weight (lb): 1.01
View More
Compatible Models for part number 287-2802

BACKHOE LOADER

424B 424B HD 424B2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert