Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home287-4300: Hydraulic Quick Coupler
Home287-4300: Hydraulic Quick Coupler
287-4300: Hydraulic Quick Coupler

Cat® 1125mm (44.291 In) Length Quick Coupler

Brand: Cat

Product Images
287-4300: Hydraulic Quick Coupler
287-4300: Hydraulic Quick Coupler

Cat® 1125mm (44.291 In) Length Quick Coupler

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 287-4300

Units of Measure

USMetric
Inner Diameter (in): 6.94
Outer Diameter (in): 8.01
Overall Length (in): 7.7
Overall Height (mm): 433.5
Overall Height (in): 17.1
Overall Length (mm): 1,125.0
Overall Width (mm): 207.0
Weight (kg): 73.28
Overall Width (in): 8.1
Finish: Paint
Color: Medium Gloss Black
Weight (lb): 161.6
Material: Alloy Steel,Structural Steel
View More
Compatible Models for part number 287-4300

MULTI TERRAIN LOADER

287C 277C 297C 287C2 277C2

COMPACT TRACK LOADER

299C 289C 279C 279C2 289C2

SKID STEER LOADER

272C 262C 256C 246C 262C2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced