Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Bearing Kits288-2545: KIT-BRAKE REPAIR
Home
Upgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Bearing Kits
288-2545: KIT-BRAKE REPAIR
288-2545: KIT-BRAKE REPAIR

Brand: Cat

fallback-image
288-2545: KIT-BRAKE REPAIR

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

255-9267: 393.7mm Outer Diameter Friction Disc
255-9267: 393.7mm Outer Diameter Friction DiscQuantity: 8
9M-5894: 202.56mm Inside Diameter Seal-O-Ring
9M-5894: 202.56mm Inside Diameter Seal-O-RingQuantity: 1
4F-7389: 5.33 x 37.47mm 75A NBR O-Ring
4F-7389: 5.33 x 37.47mm 75A NBR O-RingQuantity: 3
4H-6730: 532.2mm Inner Diameter Seal O Ring
4H-6730: 532.2mm Inner Diameter Seal O RingQuantity: 1
8D-4771: Rubber O Ring Seal
8D-4771: Rubber O Ring SealQuantity: 1
6P-5317: External Lip Type Piston Seal
6P-5317: External Lip Type Piston SealQuantity: 2
8P-4316: 393.7mm Outer Diameter Clutch Friction Disc
8P-4316: 393.7mm Outer Diameter Clutch Friction DiscQuantity: 8
5P-1705: 3.53 x 117.1mm 70A VMQ O-Ring
5P-1705: 3.53 x 117.1mm 70A VMQ O-RingQuantity: 4
8P-7780: 248mm Gage Diameter Ring Seal
8P-7780: 248mm Gage Diameter Ring SealQuantity: 2
8M-4389: 2.6 X 20.3mm 70A VMQ O-Ring
8M-4389: 2.6 X 20.3mm 70A VMQ O-RingQuantity: 3
8M-5251: 12.37mm Inside Diameter Seal-O-Ring
8M-5251: 12.37mm Inside Diameter Seal-O-RingQuantity: 1
7T-1346: Steering Clutch Brake Seal Ring
7T-1346: Steering Clutch Brake Seal RingQuantity: 5
3D-2824: 2.95 x 23.47mm 90A NBR O-Ring
3D-2824: 2.95 x 23.47mm 90A NBR O-RingQuantity: 3
8P-8357: Internal Seal Ring
8P-8357: Internal Seal RingQuantity: 3
Showing 1 to 14 of 14
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert