Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainTorque Converters & ComponentsTorque Converter Components288-6955: Turbine-Converter
HomeDrivetrainTorque Converters & ComponentsTorque Converter Components288-6955: Turbine-Converter
288-6955: Turbine-Converter

Cat® Turbine-Converter

Brand: Cat

Product Images
288-6955: Turbine-Converter
288-6955: Turbine-Converter
288-6955: Turbine-Converter
288-6955: Turbine-Converter
288-6955: Turbine-Converter

Cat® Turbine-Converter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 288-6955

Units of Measure

USMetric
Material Description: Cast Aluminium
Outside Diameter (mm): 718.0
Inside Diameter (mm): 288.0
Outside Diameter (in): 28.267
Inside Diameter (in): 11.338
Material: Alloy Aluminum
View More
Compatible Models for part number 288-6955

TRUCK

797F 797 797B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced