Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers288-7233: Washer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers288-7233: Washer
288-7233: Washer

FLAT WASHER

Brand: Cat

Product Images
288-7233: Washer
288-7233: Washer
288-7233: Washer
288-7233: Washer
288-7233: Washer

FLAT WASHER

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 288-7233

Units of Measure

USMetric
Washer Type: Flat
Outside Diameter (mm): 51.0
Outer Diameter (mm): 51.0
Inside Diameter (mm): 40.0
Thickness (mm): 3.0
Outer Diameter (in): 2.008
Thickness (in): 0.118
Fits Bolt Sizes (mm): M36
Material: Soft Steel,Carbon Steel
Inside Diameter (in): 1.575
Outside Diameter (in): 2.008
View More
Compatible Models for part number 288-7233

BACKHOE LOADER

450E 450F 450

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced