Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws289-4232: M6-1 x 16mm Hex Socket Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws289-4232: M6-1 x 16mm Hex Socket Head Bolt
289-4232: M6-1 x 16mm Hex Socket Head Bolt

Cat® M6x1 Thread 16mm Long Hex Socket Head Bolt

Brand: Cat

Product Images
289-4232: M6-1 x 16mm Hex Socket Head Bolt
289-4232: M6-1 x 16mm Hex Socket Head Bolt
289-4232: M6-1 x 16mm Hex Socket Head Bolt
289-4232: M6-1 x 16mm Hex Socket Head Bolt
289-4232: M6-1 x 16mm Hex Socket Head Bolt

Cat® M6x1 Thread 16mm Long Hex Socket Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 289-4232

Units of Measure

USMetric
Bolt Length (in): 0.63
Material: STEEL,Alloy Steel,Alloy Zinc
Coating: Zinc Flake
Thread Size (dia x pitch) (mm): M6x1
Bolt Length (mm): 16.0
Grip Length (mm): 3.0
Hand of Thread: RH
Bolt Type: Socket Head
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 12.9
Thread Size (mm): M6
Grip Length (in): 0.118
View More
Compatible Models for part number 289-4232

GENERATOR

SR4

WHEEL TRACTOR-SCRAPER

657 651

QUICK COUPLER

TRS4

LOAD HAUL DUMP

OTHER

MATERIAL HANDLER

MH3022 MH3024 MH3037 MH3049 MH3059

OFF HIGHWAY TRUCK

793D 789D 793F 798 AC 796 AC 794 AC 785 793 798

MOTOR GRADER

24M 24 14 160 150 140

ROTARY CUTTER

RC20 RC7

HYDRAULIC SHOVEL

6060 6040 6030

RETROFIT AFTERTREATMNT

SCR

ASPHALT PAVER

AP500 PE636 AP400 AP-255E AP555 AP455

MINI HYD EXCAVATOR

307 301.4C 302.7D 305.5 GC

MARINE ENGINE

3512E C18 MARINE C18 C32 C32 MARINE 3516C 3516E

PIPELAYER

PL83 PL87 PL72

EXCAVATOR

316 GC 313 GC M315F 320D3 GC 350 316 GX M317F 320D3 321 M318F 324 318 GC 322 323D3 349 GC 323 GX 349D2 312 GX 313 320GX 312 GC M320GC 320 GX 350 OEM

SHOVEL

6040

PETROLEUM PACKAGE

C18

MOBILE HYD POWER UNIT

350MHPU

GENERATOR SET

C175-20 C175-16 C18 3508B C18 MARINE GS C32

ENGINE

C32 MARINE 3516E 3512E

TRACK LOADER

973K 963K 953K

LOCOMOTIVE ENGINE

3512E

PETROLEUM ENGINE

3516C C175-16

BACKHOE LOADER

428F2 432F2 432 444F2 444 434F2

TELEHANDLER

TH417D

WHEEL LOADER

966 GC 907K 950GC 908 906K 907 980GC 906 950 GC 908K

COMPACT WHEEL LOADER

920K 914K 914M 908M 914 910 906 906M 918M 910K 910M 907M 920

WIDE BODY TRUCK

707

GEN SET ENGINE

POWER SYS

SKID STEER LOADER

242B3 226B 226B3 216B 242B 232B 216B3

WHEELED EXCAVATOR

M323F M315D2 M322D MH M322D2 MH3026 M315 MH3024 M322F M322D M318D M320 M318F M315GC M317 M315D M317D2 M320F M316F M316D M320D2 M324D2 MH M313D M322D2 MH M318D MH M314F

BATTERY CHARGER

MEC500

INDUSTRIAL ENGINE

3512E

ASPHALT SCREED

AS3143

TRUCK

785 793F CMD 797 793F OEM 795F XQ 793D 793F 795F AC 789D 793F AC MT4400D AC 793F XQ 785G 794 AC 797B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced