Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Pins290-4400: LINKAGE PIN 50 MM x 192 MM (1.97 IN x 7.56 IN)
HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Pins290-4400: LINKAGE PIN 50 MM x 192 MM (1.97 IN x 7.56 IN)
290-4400: LINKAGE PIN 50 MM x 192 MM (1.97 IN x 7.56 IN)

Linkage Pin

Brand: Cat

Product Images
290-4400: LINKAGE PIN 50 MM x 192 MM (1.97 IN x 7.56 IN)
290-4400: LINKAGE PIN 50 MM x 192 MM (1.97 IN x 7.56 IN)
290-4400: LINKAGE PIN 50 MM x 192 MM (1.97 IN x 7.56 IN)
290-4400: LINKAGE PIN 50 MM x 192 MM (1.97 IN x 7.56 IN)
290-4400: LINKAGE PIN 50 MM x 192 MM (1.97 IN x 7.56 IN)

Linkage Pin

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 290-4400

Units of Measure

USMetric
Pin Type: Straight Pin
Material: STEEL,Alloy Chromium,Carbon Steel
Plating: Hard Chrome Plated
Pin Diameter (mm): 50.0
Pin Diameter (in): 1.97
Length (mm): 192.0
Length (in): 7.56
Removal Aid / Feature: No Puller Hole
Diameter (in): 1.969
Diameter (mm): 50.0
Pin Length (in): 7.559
Pin Length (mm): 192
View More
Compatible Models for part number 290-4400

COMPACT WHEEL LOADER

920 918M

WHEEL LOADER

924H 938K 924G 938M 930G 924K 926M 930H 930K 930M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced