Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins290-9407: M8 x M10 Governor Control Bolt
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins290-9407: M8 x M10 Governor Control Bolt
290-9407: M8 x M10 Governor Control Bolt

Cat® Governor Control Bolt secures the governor linkage firmly, allowing consistent speed regulation and proper engine control during operation

Brand: Cat

Product Images
290-9407: M8 x M10 Governor Control Bolt
290-9407: M8 x M10 Governor Control Bolt
290-9407: M8 x M10 Governor Control Bolt
290-9407: M8 x M10 Governor Control Bolt
290-9407: M8 x M10 Governor Control Bolt

Cat® Governor Control Bolt secures the governor linkage firmly, allowing consistent speed regulation and proper engine control during operation

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 290-9407
Stud Type: Stud Bolt
Material: Steel,Carbon Steel
Material Description: Not specified
Thread Size (dia x pitch) (mm): M8X1.25; M10X1.25
Length (mm): 30.0
Drive (mm): 13.0
View More
Compatible Models for part number 290-9407

EXCAVATOR

320C FM 320D L 320C L 320C 320D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced