Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings291-8337: Sleeve Bearing (Bushing)
HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings291-8337: Sleeve Bearing (Bushing)
291-8337: Sleeve Bearing (Bushing)

Sleeve Bearing (Bushing)

Brand: Cat

Product Images
291-8337: Sleeve Bearing (Bushing)
291-8337: Sleeve Bearing (Bushing)
291-8337: Sleeve Bearing (Bushing)
291-8337: Sleeve Bearing (Bushing)
291-8337: Sleeve Bearing (Bushing)

Sleeve Bearing (Bushing)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 291-8337

Units of Measure

USMetric
Type: Flanged Sleeve
Material: Steel,Alloy Steel
Inside Diameter (mm): 300.0
Outside Diameter (mm): 356.0
Overall Length (mm): 68.0
Flange Diameter (mm): 423.0
Lip Thickness (mm): 14.0
Internal Groove: No
External Groove: No
Cross Holes: Yes
Inside Diameter (in): 11.81
Outside Diameter (in): 14.0
Overall Length (in): 2.66
Flange Diameter (in): 16.65
Lip Thickness (in): 0.55
View More
Compatible Models for part number 291-8337

GEN SET ENGINE

POWER SYS

GENERATOR

SR5

GENERATOR SET

C175-16GENSET 3516C 3516 G3512H 3516C GEN SET G3516H 3512B

ENGINE

G3520

GAS ENGINE

G3512H G3520

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced