Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home291-9259: ENGINE AR-CO
Home291-9259: ENGINE AR-CO
291-9259: ENGINE AR-CO

Complete Engine

Brand: Cat

fallback-image
Discontinued
291-9259: ENGINE AR-CO
Contact your dealer for replacement options.

Complete Engine

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 291-9259

REQUIRED For Replacement labeled Engines, Long Blocks, and short blocks sold within the U.S. and U.S. Territories the engine core (i.e. old engine) that is removed MUST be returned to your selling Caterpillar dealer, so that they can return to Caterpillar  OR  destroy, as required by law. Proof of return or destruction will then be provided to the EPA and or California ARB if required. See PELJ1301 for additional details.

Description:

  • Engines are designed to convert one form of energy into mechanical energy

Attributes:

  • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

View More
Specifications for part number 291-9259

Units of Measure

USMetric
Width (mm): 1,168.4
Height (mm): 1,117.6
Length (in): 51.0
Material: Corrosion Preventative Fluid
Height (in): 44.0
Length (mm): 1,295.4
View More
Compatible Models for part number 291-9259

EXCAVATOR

349D 345D L 349D L 345D L VG 345D

MOBILE HYD POWER UNIT

349D L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced