Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches292-1993: 12 Volt Direct Current Engine Oil Pressure Switch
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches292-1993: 12 Volt Direct Current Engine Oil Pressure Switch
292-1993: 12 Volt Direct Current Engine Oil Pressure Switch

Cat® Engine Oil Pressure Control Switch constantly monitors oil pressure during engine operation and alerts the operator if it falls below safe levels

Brand: Cat

Product Images
292-1993: 12 Volt Direct Current Engine Oil Pressure Switch
292-1993: 12 Volt Direct Current Engine Oil Pressure Switch
292-1993: 12 Volt Direct Current Engine Oil Pressure Switch
292-1993: 12 Volt Direct Current Engine Oil Pressure Switch
292-1993: 12 Volt Direct Current Engine Oil Pressure Switch

Cat® Engine Oil Pressure Control Switch constantly monitors oil pressure during engine operation and alerts the operator if it falls below safe levels

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 292-1993

Units of Measure

USMetric
Overall Width (in): 1.0
Overall Height (in): 0.9
Material: Carbon Steel,Corrosion Preventative Fluid,Polytetrafluoroethylene (PTFE) Plastic
Overall Length (in): 2.6
Overall Width (mm): 25.4
Overall Height (mm): 22.86
Overall Length (mm): 66.04
View More
Compatible Models for part number 292-1993

GENERATOR SET

C1.1DE9.5 C1.1

MINI HYD EXCAVATOR

301.8 302CR 304SR 302.7CR 303 SR 301.6 301.5 301.7CR 303CR

UTILITY COMPACTOR

CB1.8 CB1.7

ENGINE

C1.1

INDUSTRIAL ENGINE

C1.1 3011C 3013C

COMPACTOR

CC-34B CB-34B XW

VIBRATORY COMPACTOR

CB1.8 CB1.7 CB-14

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced