Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeCabsCab HVAC SystemsOther Cab HVAC Components292-2522: Air Conditioner High Side Lines Tube
Home
CabsCab HVAC SystemsOther Cab HVAC Components
292-2522: Air Conditioner High Side Lines Tube
292-2522: Air Conditioner High Side Lines Tube

Cat® Air Conditioner High Side Lines Tube carries pressurized refrigerant gas, maintaining proper flow and function within the cooling system

Brand: Cat

Product Images
292-2522: Air Conditioner High Side Lines Tube
292-2522: Air Conditioner High Side Lines Tube

Cat® Air Conditioner High Side Lines Tube carries pressurized refrigerant gas, maintaining proper flow and function within the cooling system

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 292-2522
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 292-2522

Units of Measure

USMetric
Outside Diameter (mm): 12.7
Overall Width (in): 5.2
Overall Height (in): 2.0
Material: Alloy Mixed: Metal,Carbon Steel,Alloy Zinc,Other Hose,Alloy Copper
Overall Width (mm): 132.1
Overall Length (in): 6.2
Overall Height (mm): 50.8
Overall Length (mm): 157.5
View More
Compatible Models for part number 292-2522

WHEEL LOADER

928H 928HZ 924H 930H 924HZ

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert