Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeEngineEngines & BlocksEngines292-9283: ENGINE AR-CO
Home
EngineEngines & BlocksEngines
292-9283: ENGINE AR-CO
292-9283: ENGINE AR-CO

Complete Engine

Brand: Cat

fallback-image
Discontinued
292-9283: ENGINE AR-CO
Contact your dealer for replacement options.

Complete Engine

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
Compare Alternate Parts
Length (in)
Height (in)
Description
292-9283
This part:
292-9283: ENGINE AR-CO
Length (in)

71

Height (in)

46

Description

Complete Engine

20R-3913
This part:
20R-3913: Cat® C11 Reman Long Block

Description

Cat C11 Reman Long Block (Industrial)

20R-1792
This part:
20R-1792: Cat® C11 Reman Engine

Description

Cat C11 Reman Engine (11L) (ACERT™) (ATTAC) (MEUI) (ADEM™ 4) (Exhaust Rear) (Tier 3)

10R-9210
This part:
10R-9210: Cat® C11 Reman Short Block

Description

Cat C11 Reman Short Block (Industrial) (Petroleum) (Tier 3)

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert