Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesFoam, Insulation, & LinersIrregular292-9802: Foot Pedal Cover
HomeHardware, Seals, & ConsumablesFoam, Insulation, & LinersIrregular292-9802: Foot Pedal Cover
292-9802: Foot Pedal Cover

Cat® Black Foot Pedal Cover, NBR Rubber, Dimensions: 238 X 89 X 23 mm

Brand: Cat

Product Images
292-9802: Foot Pedal Cover
292-9802: Foot Pedal Cover
292-9802: Foot Pedal Cover
292-9802: Foot Pedal Cover
292-9802: Foot Pedal Cover

Cat® Black Foot Pedal Cover, NBR Rubber, Dimensions: 238 X 89 X 23 mm

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 292-9802

Units of Measure

USMetric
Material: NBR Rubber,Nitrile / NBR / HNBR / XNBR Rubber
Color: Black
Overall Length (mm): 238.0
Overall Width (mm): 89.0
Overall Height (mm): 23.0
Overall Length (in): 9.4
Overall Width (in): 3.5
Overall Height (in): 0.9
View More
Compatible Models for part number 292-9802

WHEEL TRACTOR

623H 621H 627H

INTEGRATED TOOLCARRIER

IT38H

EJECTOR TRUCK

740 730C2 EJ 730 730C 740B

MATERIAL HANDLER

MH3037 MH3049 MH3059

OFF HIGHWAY TRUCK

777 793F 798 AC 796 AC 794 AC 798

WHEEL DOZER

844 854 854K 844K

WHEEL LOADER

966F II 962M Z 980K HLG 928H 972K 972M 950M Z 966 GC 950GC 966K XE 928HZ 980GC 924HZ 950K 962K 950M 950L 962M 990K 950 GC 990 993 972M XE 993K 966M XE 924H 980K 992K 980M 938H 966F 966L 930H 966K 930K 966M 994K 930M 994H 982M

WIDE BODY TRUCK

707

WHEEL SKIDDER

535D 545D 555D 525D

ASPHALT PAVER

AP500F AP-1055F AP655F AP-1000F AP600F AP555F

ARTICULATED TRUCK

725C 730 EJECTOR 730C2 740C 740B 740 GC 730C 745C 725 725C2 735C 735B 745 730 735

PNEUMATIC COMPACTOR

CW-16 CW34 CW-34

TRUCK

793F CMD 775G 773G LRC 793F OEM 770G 795F XQ 793F 795F AC 777G 772G 793F AC 775G OEM 793F XQ 773G 797F 794 AC 775G LRC 773G OEM

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced