Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits293-3014: KIT-WATER PUMP INSTALL
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits293-3014: KIT-WATER PUMP INSTALL
293-3014: KIT-WATER PUMP INSTALL

Main Water Pump Install Kit

Brand: Cat

fallback-image
Discontinued
293-3014: KIT-WATER PUMP INSTALL
Contact your dealer for replacement options.

Main Water Pump Install Kit

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
Parts included in this kit

No results available.

2M-4453: 3.53 x 12.29mm 75A NBR O-Ring
2M-4453: 3.53 x 12.29mm 75A NBR O-RingQuantity: 1
4W-7592: 0.8mm Thick Water Pump Cover Gasket
4W-7592: 0.8mm Thick Water Pump Cover GasketQuantity: 1
3D-2824: 2.95 x 23.47mm 90A NBR O-Ring
3D-2824: 2.95 x 23.47mm 90A NBR O-RingQuantity: 2
4J-0524: 3.53 x 47.22mm 90A NBR O-Ring
4J-0524: 3.53 x 47.22mm 90A NBR O-RingQuantity: 1
3K-0360: 2.21 x 16.36mm 90A NBR O-Ring
3K-0360: 2.21 x 16.36mm 90A NBR O-RingQuantity: 5
Showing 1 to 5 of 5
DescriptionSpecificationsCompatible Models
Description for part number 293-3014

Description:

  • This kit contains the gaskets and seals to reinstall a main water pump and attaching lines.


Attributes:

  • Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money.


View More
Specifications for part number 293-3014
Kit Contains: Dust cap, seals
View More
Compatible Models for part number 293-3014

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced