Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Cylinders & ComponentsOther Cylinder Components293-5708: Left Hand Side Tilt Cylinder
HomeHydraulicsHydraulic Cylinders & ComponentsOther Cylinder Components293-5708: Left Hand Side Tilt Cylinder
293-5708: Left Hand Side Tilt Cylinder

Cat® Left Hand Side Tilt Cylinder for Lift Arm

Brand: Cat

Product Images
293-5708: Left Hand Side Tilt Cylinder
293-5708: Left Hand Side Tilt Cylinder
293-5708: Left Hand Side Tilt Cylinder
293-5708: Left Hand Side Tilt Cylinder
293-5708: Left Hand Side Tilt Cylinder
Contact your dealer for replacement options.

Cat® Left Hand Side Tilt Cylinder for Lift Arm

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 293-5708

Units of Measure

USMetric
Overall Length (mm): 623.0
Overall Length (in): 24.53
Overall Width (mm): 113.3
Overall Width (in): 4.47
Overall Height (mm): 113.3
Overall Height (in): 4.47
Bore Diameter (mm): 65.0
Bore Diameter (in): 2.56
Rod Diameter (mm): 30.0
Rod Diameter (in): 1.19
Strokes: 295.0
Pressure Capacity (kPa): 27,600.0
Pressure Capacity (psi): 4,003.05
Material: Sealants / Adhesives Adhesive
View More
Compatible Models for part number 293-5708

MULTI TERRAIN LOADER

257B 247B 247B3

SKID STEER LOADER

226B 216B 216B3 242B 226B3 232B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced