Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

Home294-0541: Rubber Track Belt
Home294-0541: Rubber Track Belt
294-0541: Rubber Track Belt

Cat® Rubber Track 406.4mm Wide, 1 Sections

Brand: Cat

Product Images
294-0541: Rubber Track Belt
294-0541: Rubber Track Belt
294-0541: Rubber Track Belt
294-0541: Rubber Track Belt
294-0541: Rubber Track Belt

Cat® Rubber Track 406.4mm Wide, 1 Sections

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
Thickness (in)
Weight (lb)
Width (in)
Description
294-0541
This part:
294-0541: Rubber Track Belt
Thickness (in)

2.43

Weight (lb)

643.75

Width (in)

17.99

Description

Cat® Rubber Track 406.4mm Wide, 1 Sections

289-8490
This part:
289-8490: Rubber Track
Belt Width (in)

18

Track Pitch (in)

0

Description

Cat® Rubber Track 457.2mm Wide, 1 Sections, Smooth Tread Pattern

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert