Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageRubber Tracks294-0601: Rubber Track Tread
HomeUndercarriageRubber Tracks294-0601: Rubber Track Tread
294-0601: Rubber Track Tread

Cat® Rubber Track 457.2mm Wide, 1 Sections

Brand: Cat

Product Images
294-0601: Rubber Track Tread
294-0601: Rubber Track Tread
294-0601: Rubber Track Tread
294-0601: Rubber Track Tread
294-0601: Rubber Track Tread

Cat® Rubber Track 457.2mm Wide, 1 Sections

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 294-0601

Units of Measure

USMetric
Material: Rubber
Track Features: Heavy Duty Block
Thickness (in): 2.43
Thickness (mm): 61.6
Weight (kg): 262.0
Weight (lb): 577.61
Width (in): 15.75
Width (mm): 400.0
Track Pitch (mm): 0.0
Track Pitch (in): 0.0
Number of Sections: 1
Belt Width (in): 18.0
Belt Width (mm): 457.2
View More
Compatible Models for part number 294-0601

ASPHALT PAVER

AP655 AP-655C AP655F BG-2255C AP-655D BG655D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced