Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineFuel SystemFuel Injectors294-1795: 8mm Inner Diameter Fuel Supply Pipe
HomeEngineFuel SystemFuel Injectors294-1795: 8mm Inner Diameter Fuel Supply Pipe
294-1795: 8mm Inner Diameter Fuel Supply Pipe

Cat® Engine Fuel Lines pipe that transports fuel from the fuel tank to the engine's combustion chamber, providing the necessary fuel-air mixture for combustion

Brand: Cat

Product Images
294-1795: 8mm Inner Diameter Fuel Supply Pipe
294-1795: 8mm Inner Diameter Fuel Supply Pipe
294-1795: 8mm Inner Diameter Fuel Supply Pipe
294-1795: 8mm Inner Diameter Fuel Supply Pipe
294-1795: 8mm Inner Diameter Fuel Supply Pipe

Cat® Engine Fuel Lines pipe that transports fuel from the fuel tank to the engine's combustion chamber, providing the necessary fuel-air mixture for combustion

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 294-1795

Units of Measure

USMetric
Width (mm): 199.69
Height (mm): 75.11
Length (in): 11.35
Height (in): 2.96
Length (mm): 288.29
View More
Compatible Models for part number 294-1795

EXCAVATOR

320D GC 323D S 320D L 323D L 320D FM RR 323D LN 320D LRR 320D FM 321D LCR 320D 320D LN 323D SA 320D RR 323D

MOBILE HYD POWER UNIT

323D LN 323D L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced