Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineFuel SystemFuel Pumps295-4070: Fuel Transfer Pump
HomeEngineFuel SystemFuel Pumps295-4070: Fuel Transfer Pump
295-4070: Fuel Transfer Pump

Cat® Fuel Transfer Pump used in Primary Engine

Brand: Cat

Product Images
295-4070: Fuel Transfer Pump
295-4070: Fuel Transfer Pump
295-4070: Fuel Transfer Pump
295-4070: Fuel Transfer Pump
295-4070: Fuel Transfer Pump

Cat® Fuel Transfer Pump used in Primary Engine

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 295-4070

Units of Measure

USMetric
Width (mm): 91.44
Height (mm): 91.44
Length (in): 4.2
Material: Corrosion Preventative Fluid,Carbon Steel
Height (in): 3.6
Length (mm): 106.68
View More
Compatible Models for part number 295-4070

MULTI TERRAIN LOADER

257B 247B3 247B

PAVING COMPACTOR

CC2.7 CB2.7 CB2.5

COMPACT TRACK LOADER

249D 239D

GENERATOR SET

C2.2DE18E3 C2.2 C2.2 GEN S C1.1DE9.5 D20 C1.1 D25 C1.5 D30 XQP20 XQ20T4F

ENGINE

C0.5 CO.7 C1.1 C1.7

COMPACT WHEEL LOADER

902

ASPHALT COMPACTOR

CB2.7 GC CC2.7 GC CB2.5 GC

ASPHALT PAVER

BB-621C AP-255E

MINI HYD EXCAVATOR

301.8 303.5 301.6 301.5 304.5 302.5

UTILITY COMPACTOR

CC2.7 GC CC2.6 CB2.5 GC CB2.7 CB2.5 CB2.9 CB2.7 GC CB1.8 CB1.7

SKID STEER LOADER

226B 232B 232D 226B3 216B 232D3 236D3 216B3 242B

ENGINE - INDUSTRIAL

XQ20

INDUSTRIAL ENGINE

3024 3011C 3013 3014 C2.2 C0.5 C0.7 3003 3013C C1.5 C1.6 C1.1 3024C

ENGINE - GENERATOR SET

C1.5DE13.5

VIBRATORY COMPACTOR

CB-34 XW CB-214E CB-335E CB-32 CB-34 CB-335D CB-214D CB1.8 CB1.7 CB-24 CB-22 CC-34 CB-224D CB-224E CB-14 CC-24 CB-334E XW CB-225E CB-334E CB-334D CB-225D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced