Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeAttachmentsBuckets - Mini Hydraulic Excavator (0 - 10T)295-5970: 610 mm (24 in)
Home
AttachmentsBuckets - Mini Hydraulic Excavator (0 - 10T)
295-5970: 610 mm (24 in)
295-5970: 610 mm (24 in)

Used for aggressive bucket loading in highly abrasive applications such as severe rock.

Brand: Cat

Product Images
295-5970: 610 mm (24 in)
295-5970: 610 mm (24 in)
295-5970: 610 mm (24 in)
295-5970: 610 mm (24 in)
295-5970: 610 mm (24 in)
295-5970: 610 mm (24 in)
295-5970: 610 mm (24 in)
295-5970: 610 mm (24 in)
295-5970: 610 mm (24 in)

Used for aggressive bucket loading in highly abrasive applications such as severe rock.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 295-5970
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 295-5970

Units of Measure

USMetric
Width: 610 mm
Width: 24 in
Capacity: 229.39 l
Capacity: 8.1 ft³
Weight: 427.7 lb
Weight: 194 kg
Base Edge Thickness: 25 mm
Base Edge Thickness: 1 in
Tip Radius: 1015 mm
Tip Radius: 40 in
Interface Type: Pin On
View More
Compatible Models for part number 295-5970

MINI HYD EXCAVATOR

307D 308E 308D 307E2 308E2 CR

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert