Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits295-9893: Hydraulic Cylinder SEAL KIT - STANDARD SIZE
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits295-9893: Hydraulic Cylinder SEAL KIT - STANDARD SIZE
295-9893: Hydraulic Cylinder SEAL KIT - STANDARD SIZE

Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal standard nominal (Up to 0.25mm Max (0.010 INCH) bore sized hydraulic cylinder

Brand: Cat

Product Images
295-9893: Hydraulic Cylinder SEAL KIT - STANDARD SIZE
295-9893: Hydraulic Cylinder SEAL KIT - STANDARD SIZE
295-9893: Hydraulic Cylinder SEAL KIT - STANDARD SIZE

Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal standard nominal (Up to 0.25mm Max (0.010 INCH) bore sized hydraulic cylinder

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

167-2202: 60mm Rod Diameter Buffer Seal
167-2202: 60mm Rod Diameter Buffer SealQuantity: 1
4T-8588: 120.65mm Bore Diameter Seal
4T-8588: 120.65mm Bore Diameter SealQuantity: 1
175-7903: 3.53 x 120.24mm 90A NBR O-Ring
175-7903: 3.53 x 120.24mm 90A NBR O-RingQuantity: 1
9X-7260: 60.32mm Inside Diameter Plastic Ring
9X-7260: 60.32mm Inside Diameter Plastic RingQuantity: 1
223-3360: 120.65mm Bore Diameter Piston Guide
223-3360: 120.65mm Bore Diameter Piston GuideQuantity: 1
167-2310: 59.61mm Inner Diameter Cylinder Rod U-Cup Seal
167-2310: 59.61mm Inner Diameter Cylinder Rod U-Cup SealQuantity: 1
231-3540: 60.30mm Rod Diameter Double Lip Wiper Seal
231-3540: 60.30mm Rod Diameter Double Lip Wiper SealQuantity: 1
175-7902: 3.53 x 110.72mm 75A NBR O-Ring
175-7902: 3.53 x 110.72mm 75A NBR O-RingQuantity: 1
2J-3961: 113.79mm Internal Diameter Rubber Ring
2J-3961: 113.79mm Internal Diameter Rubber RingQuantity: 1
Showing 1 to 9 of 9
DescriptionSpecificationsCompatible Models
Specifications for part number 295-9893

We are still working on adding a specification for this part.

Compatible Models for part number 295-9893

BACKHOE LOADER

420F2 432E 420E 434E 444F2 420F

MOBILE HYD POWER UNIT

420F2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced