Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits296-4633: 15.8mm Inside Diameter Seal-O-Ring
Home
EngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits
296-4633: 15.8mm Inside Diameter Seal-O-Ring
296-4633: 15.8mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Product Images
296-4633: 15.8mm Inside Diameter Seal-O-Ring
296-4633: 15.8mm Inside Diameter Seal-O-Ring
296-4633: 15.8mm Inside Diameter Seal-O-Ring
296-4633: 15.8mm Inside Diameter Seal-O-Ring
296-4633: 15.8mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 296-4633
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 296-4633

Units of Measure

USMetric
Cross Section Diameter (mm): 2.2
Cross Section Diameter (in): 0.087
Inside Diameter (mm): 15.8
Inside Diameter (in): 0.622
Material: Rubber
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 296-4633

EXCAVATOR

311D LRR 318D L 320D L 312D L 320D FM RR 314D LCR 320D FM 320D 320D LN 323D SA 320D RR 312D 320D GC 323D S 319D L 315D L 319D LN 323D L 323D LN 319D 320D LRR 314D CR 321D LCR 313D 323D

MOBILE HYD POWER UNIT

323D L 323D LN

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert