Caterpillar
No suggested results. Try again.

Select Store

Complete your tax details anytime right here.
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.

Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
296-8191: 2188 mm (86 in), Bolt-On Teeth
HomeAttachmentsBuckets - Skid Steer LoaderGeneral Purpose Buckets296-8191: 2188 mm (86 in), Bolt-On Teeth
Home296-8191: 2188 mm (86 in), Bolt-On Teeth

296-8191: 2188 mm (86 in), Bolt-On Teeth

Used to dig, load, carry, level, dump and grade in a variety of applications.

Brand: Cat

Product Images

296-8191: 2188 mm (86 in), Bolt-On Teeth
296-8191: 2188 mm (86 in), Bolt-On Teeth
296-8191: 2188 mm (86 in), Bolt-On Teeth
296-8191: 2188 mm (86 in), Bolt-On Teeth
296-8191: 2188 mm (86 in), Bolt-On Teeth
296-8191: 2188 mm (86 in), Bolt-On Teeth
296-8191: 2188 mm (86 in), Bolt-On Teeth
296-8191: 2188 mm (86 in), Bolt-On Teeth

296-8191: 2188 mm (86 in), Bolt-On Teeth

Used to dig, load, carry, level, dump and grade in a variety of applications.

Brand: Cat

Related parts

177-1990: 2134 mm (84 in)

Robust, high capacity design for moving dirt, gravel, livestock waste and snow.

219-7706: A41, Skid Steer Coupler

Cat® Augers are used to drill holes for footings, fencing, sign posts, trees and shrubs in construction, agricultural andlandscaping applications.

353-1697: 1220 mm (48 in), Skid Steer Coupler, Class II

Pallet forks are for moving palletized loads on construction sites, handling bagged fertilizer and seed at landscaping and nursery sites.

426-6548: 2036 mm (80 in), Bolt-On Cutting Edge

Powerful clamping forces for grasping large, unusually shaped objects such as trees and recycling debris.

479-8086: 3.05 m (10 ft)

Unique design efficiently removes snow minimizing passes and reducing salt build up.

481-3668: 2.4 m (8 ft), Skid Steer Coupler

Robust design for moving snow with maximum efficiency and power.

489-2001: BB121

Cat® Box Blades are designed for grading and leveling. Each model is designed to operate both manually and automatically with the use of Laser or GPS grading systems.

489-2200: MB250

Utilizing a paddle auger and hydraulically controlled chute door to mixing material in a variety of applications.

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced