Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins296-9937: Hood and Guard Support Pin
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins296-9937: Hood and Guard Support Pin
296-9937: Hood and Guard Support Pin

Cat® Pin For Rear Hood Support

Brand: Cat

Product Images
296-9937: Hood and Guard Support Pin
296-9937: Hood and Guard Support Pin
296-9937: Hood and Guard Support Pin
296-9937: Hood and Guard Support Pin
296-9937: Hood and Guard Support Pin

Cat® Pin For Rear Hood Support

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 296-9937

Units of Measure

USMetric
Pin Diameter (in): 0.79
Pin Type: Flag Pin
Material: STEEL,Structural Steel,Alloy Zinc,Alloy Steel
Pin Diameter (mm): 20.0
Weight (kg): 0.28
Plating: Unplated
Weight (lb): 0.62
Length (mm): 57.0
Length (in): 2.24
Removal Aid / Feature: No Puller Hole
View More
Compatible Models for part number 296-9937

WHEEL LOADER

972 XE 972M XE 966 XE 980 XE 962M Z 962 966XE 980 982XE 982 966M XE 980XE 966H 980GC 966L 966 966M 972H 962L 980H 962K 950M 972M 950 950L 962M 972 972L 980L 982 XE 982M 972XE 980M 950M Z

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced