Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings297-4854: 2.62 x 31.42mm 70A EPDM O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings297-4854: 2.62 x 31.42mm 70A EPDM O-Ring
297-4854: 2.62 x 31.42mm 70A EPDM O-Ring

Cat® 31.42mm Inner Diameter O-Ring Seal for Cylinder Head

Brand: Cat

Product Images
297-4854: 2.62 x 31.42mm 70A EPDM O-Ring
297-4854: 2.62 x 31.42mm 70A EPDM O-Ring
297-4854: 2.62 x 31.42mm 70A EPDM O-Ring
297-4854: 2.62 x 31.42mm 70A EPDM O-Ring
297-4854: 2.62 x 31.42mm 70A EPDM O-Ring

Cat® 31.42mm Inner Diameter O-Ring Seal for Cylinder Head

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 297-4854

Units of Measure

USMetric
Cross Section Diameter (mm): 2.62
Cross Section Diameter (in): 0.103
Material: EPDM (70),EPDM - Ethylene Propylene Diene Modified,EPDM (Ethylene-propylene diene),Rubber,Ethylene propylene diene terpolymer (EPDM) Rubber
Inside Diameter (mm): 31.42
Weight (kg): 0.001
Inside Diameter (in): 1.237
Weight (lb): 0.002
Polymer: Epdm (ethylene-propylene Diene)
Material Hardness: 70a
Compatible With: Alcohols; Automotive brake fluids; Hot, cold water; Ketones; Ozone and sunlight; Phosphate ester fluids; Silicone fluids; Some dilute acids; Steam (200 Degree C max); Steam (400 Degree F max)
Dash Size: 124
View More
Compatible Models for part number 297-4854

TRUCK ENGINE

C13

LOCOMOTIVE ENGINE

C175-20

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced