Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits297-6876: Transmission Overhaul Gasket Kit
HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits297-6876: Transmission Overhaul Gasket Kit
Parts included in this kit

No results available.

3D-8241: 6.99 x 532.26mm 75A NBR O-Ring
3D-8241: 6.99 x 532.26mm 75A NBR O-RingQuantity: 1
2D-8364: 582.68mm Inside Diameter Seal-O-Ring
2D-8364: 582.68mm Inside Diameter Seal-O-RingQuantity: 1
8M-4988: 3.5 X 25mm 70A VMQ O-Ring
8M-4988: 3.5 X 25mm 70A VMQ O-RingQuantity: 1
6T-5133: 0.8mm Thick Transmission Case Cover Gasket
6T-5133: 0.8mm Thick Transmission Case Cover GasketQuantity: 1
8M-8283: 2.6 X 22mm 70A VMQ O-Ring
8M-8283: 2.6 X 22mm 70A VMQ O-RingQuantity: 6
8M-5254: 3.53 x 31.34mm 70A VMQ O-Ring
8M-5254: 3.53 x 31.34mm 70A VMQ O-RingQuantity: 8
8M-8157: 2.62 x 9.19mm 70A VMQ O-Ring
8M-8157: 2.62 x 9.19mm 70A VMQ O-RingQuantity: 4
7G-4817: 368.86mm Inner Diameter Internal Seal Ring
7G-4817: 368.86mm Inner Diameter Internal Seal RingQuantity: 1
7G-6373: 0.8mm Thick Cover Gasket
7G-6373: 0.8mm Thick Cover GasketQuantity: 1
5H-6005: 2.62 x 10.77mm 75A NBR O-Ring
5H-6005: 2.62 x 10.77mm 75A NBR O-RingQuantity: 2
3P-2794: 354.46mm Inner Diameter Internal Seal Ring
3P-2794: 354.46mm Inner Diameter Internal Seal RingQuantity: 1
8E-3838: 165mm Outer Diameter Seal Ring
8E-3838: 165mm Outer Diameter Seal RingQuantity: 2
8M-5250: 5.28mm Inside Diameter Seal-O-Ring
8M-5250: 5.28mm Inside Diameter Seal-O-RingQuantity: 9
1H-5728: 3.53 x 63.09mm 75A NBR O-Ring
1H-5728: 3.53 x 63.09mm 75A NBR O-RingQuantity: 1
3D-2824: 2.95 x 23.47mm 90A NBR O-Ring
3D-2824: 2.95 x 23.47mm 90A NBR O-RingQuantity: 3
2M-9780: 2.46 x 19.18mm 90A NBR O-Ring
2M-9780: 2.46 x 19.18mm 90A NBR O-RingQuantity: 2
7M-8485: 2.95 x 29.74mm 90A NBR O-Ring
7M-8485: 2.95 x 29.74mm 90A NBR O-RingQuantity: 4
6T-5613: 174mm Internal Diameter Rubber Spacer
6T-5613: 174mm Internal Diameter Rubber SpacerQuantity: 1
2K-4472: 158.34mm Inner Diameter O-Ring Seal
2K-4472: 158.34mm Inner Diameter O-Ring SealQuantity: 1
4S-5816: 203.20mm Inner Diameter Seal Ring
4S-5816: 203.20mm Inner Diameter Seal RingQuantity: 2
8P-2019: Internal Seal Ring
8P-2019: Internal Seal RingQuantity: 1
5F-7054: 18.64mm Inner Diameter O-Ring Seal
5F-7054: 18.64mm Inner Diameter O-Ring SealQuantity: 5
2M-4453: 3.53 x 12.29mm 75A NBR O-Ring
2M-4453: 3.53 x 12.29mm 75A NBR O-RingQuantity: 2
3T-2508: 3.12mm Thick External Seal Ring
3T-2508: 3.12mm Thick External Seal RingQuantity: 4
8M-8515: 2.6 X 33mm 70A VMQ O-Ring
8M-8515: 2.6 X 33mm 70A VMQ O-RingQuantity: 2
228-4947: 2.62 x 13.94mm 75A FKM O-Ring
228-4947: 2.62 x 13.94mm 75A FKM O-RingQuantity: 1
1H-6227: 101.19mm Inner Diameter Seal O Ring
1H-6227: 101.19mm Inner Diameter Seal O RingQuantity: 1
4J-7533: 1.63 x 6.07mm 90A NBR O-Ring
4J-7533: 1.63 x 6.07mm 90A NBR O-RingQuantity: 29
2H-3927: 5.33 x 40.64mm 75A NBR O-Ring
2H-3927: 5.33 x 40.64mm 75A NBR O-RingQuantity: 1
1J-9671: 1.83 x 10.52mm 90A NBR O-Ring
1J-9671: 1.83 x 10.52mm 90A NBR O-RingQuantity: 4
223-9743: 107.95mm Inner Diameter Lip Type Seal
223-9743: 107.95mm Inner Diameter Lip Type SealQuantity: 1
3T-2509: 397.35mm Outer Diameter Seal Ring
3T-2509: 397.35mm Outer Diameter Seal RingQuantity: 2
Showing 1 to 32 of 56Load More
DescriptionSpecificationsCompatible Models
Description for part number 297-6876

Description:A Transmission Gasket Kit contains all gaskets, seals, and o-rings needed for a complete transmission overhaul.Attributes:A Cat® Transmission Gasket Kit allows you to order a single part number which contains all the components for the application, while incorporating changes for the latest design changes. Recommended Application:All Applications

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 297-6876

We are still working on adding a specification for this part.

Compatible Models for part number 297-6876

TRUCK

777C 777B 777D

TRACTOR

776D 776C 776B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced