297-7662: Cap
+ / - Hover over image to Zoom
Other Views

    297-7662: Cap

    Part Number: 297-7662
    Brand: Cat
    Retrieving Price.....

    Oil Fill Cap

    Description:

    • Oil filler caps seal oil filler openings on engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 1.25
    • Height (mm): 31.75
    • Length (in): 8
    • Length (mm): 203.2
    • Width (mm): 127
    excavator
    320C, 312C, 312C L 318C, 314C 320D LRR 320D