Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts297-8778: Chain Connecting Link
HomeHardware, Seals, & ConsumablesHardwareFastenersNuts297-8778: Chain Connecting Link
297-8778: Chain Connecting Link

Cat® Tandem And Single Drive Chain Connecting Link to join and maintain their functionality

Brand: Cat

Product Images
297-8778: Chain Connecting Link
297-8778: Chain Connecting Link
297-8778: Chain Connecting Link
297-8778: Chain Connecting Link
297-8778: Chain Connecting Link

Cat® Tandem And Single Drive Chain Connecting Link to join and maintain their functionality

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 297-8778

Units of Measure

USMetric
Overall Height (in): 1.8
Overall Width (in): 2.8
Overall Width (mm): 711.2
Overall Length (in): 4.0
Overall Height (mm): 457.2
Overall Length (mm): 101.6
View More
Compatible Models for part number 297-8778

MOTOR GRADER

140M 3 AWD 140M 12M 3 AWD 140K 140 12M 150 12K 12M 3 12M 2 140M 3 140M 2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced