Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUndercarriageTrack AdjustmentTrack Tensioner and Adjuster Components297-9137: 190mm Outer Diameter Track Adjuster Support
Home
UndercarriageTrack AdjustmentTrack Tensioner and Adjuster Components
297-9137: 190mm Outer Diameter Track Adjuster Support
297-9137: 190mm Outer Diameter Track Adjuster Support

Cat® Support

Brand: Cat

Product Images
297-9137: 190mm Outer Diameter Track Adjuster Support
297-9137: 190mm Outer Diameter Track Adjuster Support
297-9137: 190mm Outer Diameter Track Adjuster Support
297-9137: 190mm Outer Diameter Track Adjuster Support
297-9137: 190mm Outer Diameter Track Adjuster Support

Cat® Support

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
297-9137297-9137
297-9161297-9161
297-9134297-9134
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 297-9137
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 297-9137
Height (mm): 190
Material: Ductile (Spheroidal) Iron
Track Tensioner Component Type: Spring Pilot
Undercarriage Width (mm): 124
Length (mm): 256
View More
Compatible Models for part number 297-9137

GENERATOR SET

3508

LOAD HAUL DUMP

OTHER

EXCAVATOR

312D2 312D2 GC 311D LRR 312D2 L 312D L 313 GX 312E L 313D2-GC 315F LCR 316 GC 313D2 315 GC 313 GC 314D LCR 313F GC 314E CR 312E 312F 312D 314E LCR 316 GX 312 GX 313F L 313F LGC 315 313 311F LRR 312 GC 314D CR 314F CR 312F GC 313F 313D2 GC 313D

VIBRATORY COMPACTOR

CB-536D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert