Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers299-3441: 1" ID Steel Flat Washer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers299-3441: 1" ID Steel Flat Washer
299-3441: 1" ID Steel Flat Washer

FLAT WASHER

Brand: Cat

Product Images
299-3441: 1" ID Steel Flat Washer
299-3441: 1" ID Steel Flat Washer
299-3441: 1" ID Steel Flat Washer
299-3441: 1" ID Steel Flat Washer
299-3441: 1" ID Steel Flat Washer

FLAT WASHER

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 299-3441

Units of Measure

USMetric
Material: HARDENED STEEL,Alloy Zinc,Low Alloy Steel
Washer Type: Flat
Outside Diameter (mm): 44.5
Fits Bolt Sizes (in): 1
Inside Diameter (mm): 28.0
Fits Bolt Sizes (mm): M27
Thickness (mm): 6.0
Coating: Zinc Flake
Outer Diameter (in): 1.752
Outer Diameter (mm): 44.5
Thickness (in): 0.236
Inside Diameter (in): 1.102
Outside Diameter (in): 1.752
View More
Compatible Models for part number 299-3441

MULTI TERRAIN LOADER

247B 247B3

SKID STEER LOADER

216B3 226B3 226B 216B

OFF-HIGHWAY TRUCK

D10R

TRUCK

772 775F 770 773F 777G 777F

OFF HIGHWAY TRUCK

777G 777E 777

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced