Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsTube Assemblies299-8231: Exhaust Ejector
HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsTube Assemblies299-8231: Exhaust Ejector
299-8231: Exhaust Ejector

Cat® Exhaust Ejector To Remove Exhaust Gases

Brand: Cat

Product Images
299-8231: Exhaust Ejector
299-8231: Exhaust Ejector
299-8231: Exhaust Ejector
299-8231: Exhaust Ejector
299-8231: Exhaust Ejector

Cat® Exhaust Ejector To Remove Exhaust Gases

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 299-8231

Units of Measure

USMetric
Overall Length (in): 35.63
Inside Diameter (in): 1.2
Inside Diameter (mm): 30.2
Overall Length (mm): 905.0
Material: Steel, Stainless Steel,Alloy Steel
Outside Diameter (in): 5.16
Outside Diameter (mm): 131.0
View More
Compatible Models for part number 299-8231

TRACK-TYPE TRACTOR

D6GC

MOTOR GRADER

140M 16M 160M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced