Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits299-8342: Cylinder Head Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits
299-8342: Cylinder Head Kit
299-8342: Cylinder Head Kit

Cylinder Head Kit

Brand: Cat

Product Images
HEAD GP-CYL
81mm Long Rocker Arm Valve Bridge
299-8342: Cylinder Head Kit

Cylinder Head Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Items included

No results available.

183-5296: HEAD GP-CYL
183-5296: HEAD GP-CYLQuantity: 1
348-7743: 81mm Long Rocker Arm Valve Bridge
348-7743: 81mm Long Rocker Arm Valve BridgeQuantity: 12
Showing 1 to 2 of 2
Compare Alternate Parts
Length (in)
Height (in)
Description
299-8342
This part:
299-8342: Cylinder Head Kit
Length (in)

51.5

Height (in)

17

Description

Cylinder Head Kit

10R-5984
This part:
10R-5984: HEAD GP CYL
Length (in)

47.5

Height (in)

12.5

Description

Remanufactured Cylinder Head

10R-4359
This part:
10R-4359: HEAD GP CYL
Length (in)

47.5

Height (in)

12.5

Description

Remanufactured Cylinder Head

20R-2645
This part:
20R-2645: Remanufactured Cylinder Head Assembly Kit
Length (in)

50

Height (in)

15

Description

Remanufactured Cylinder Head Assembly

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert