Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsWiring Harnesses & CablesOther Connectors & Terminals299-9092: Terminal Cover
HomeElectrical & ElectronicsWiring Harnesses & CablesOther Connectors & Terminals299-9092: Terminal Cover
299-9092: Terminal Cover

Cat® Plastic Battery Terminal Cover

Brand: Cat

Product Images
299-9092: Terminal Cover
299-9092: Terminal Cover
299-9092: Terminal Cover
299-9092: Terminal Cover
299-9092: Terminal Cover

Cat® Plastic Battery Terminal Cover

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 299-9092

Units of Measure

USMetric
Material Description: PVC
Width (mm): 60.0
Standard Color: Black
Height (mm): 35.0
Length (in): 2.56
Material: PVC Plastic
Length (mm): 65.0
Width (in): 2.36
Height (in): 1.38
View More
Compatible Models for part number 299-9092

GENERATOR

SR4B

UNDERGROUND ART TRUCK

AD63

WHEEL TRACTOR-SCRAPER

631K 627 623 621 637 627K LRC 632 631 623K LRC 623K 621K 627K 613G 637K 657 651

LOAD HAUL DUMP

R1700 R2900 R2900 XE R1700 XE

OFF HIGHWAY TRUCK

772 770 793D 777 775 773 785D 777G 777E 773GC

MOTOR GRADER

18M3 16 18 12M 3 AWD 120 GC 120M 2 160 150 160M 3 AWD 140 12M 3 12M 2 140M 3 AWD 140M 3 140M 2 16M3 160M 2 160M 3

HYDRAULIC SHOVEL

6040 6060

ASPHALT COMPACTOR

CB16 CB15 CB13

TRACK-TYPE TRACTOR

D6T LGP D6R III D6GC D8 GC D3K2 XL D6T LGPPAT D5R LGP D6R XL D9 GC D6R II D6K2 XL D6T XW D6T XL D6K2 LGP D8GC D6N OEM D5R XL D6N XL D6R D6T D6N D6K D4 D8 D8T D4K2 LGP D8R D6R STD D9T D6T XL PAT D6T XW PAT D6N LGP D5K2 LGP D6K2 D3K2 LGP D10T D5K2 XL D6R LGP D4K2 XL

ROTARY DRILL

MD6310 MD6250

MINI HYD EXCAVATOR

301.7CR 301.8 301.6 301.5 304SR 306 302CR 303 SR 306.5

ASPHALT PAVER

AP-655D AP1055 AP-600D AP-255E AP1000

TRACK FELLER BUNCHER

521B 522B

PIPELAYER

PL83 PL87 PL72 PL61

EXCAVATOR

MH3295 3101 317 313 313 GC 395 374 317 GC

VIBRATORY COMPACTOR

CS-34 CB-68B CB-66B CB-64B CP-34

PETROLEUM PACKAGE

TH48-E70 CX35-C18I CX31-P600

WHEEL TRACTOR

631K 623H 621K OEM 621G 621H 627H 637K

GENERATOR SET

XQ425 C13 XQ375 3508B XQ1140 G3412 C18

BACKHOE LOADER

420XE 415 416 420F2 428 420 420E 430E 434 430 432 444 450E 416E

COLD PLANER

PM820 PM825 PM822 PM620 PM622

WHEEL LOADER

962 982XE 966 972H 972M 972 972L 966 GC 972 XE 966 XE 986 966XE 980 982 988GC 980GC 962H 986H 950H 950K 962L 986K 962K 950M 950L 962M 980XE 966H 966L 966M 950 982 XE 980 XE 962M Z 980K HLG 950M Z 950GC 950 GC 972M XE 966M XE 980H 980L 980K 972XE 980M 982M

COMPACT WHEEL LOADER

903 902 901

WIDE BODY TRUCK

707

GEN SET ENGINE

POWER SYS

PNEUMATIC COMPACTOR

CW34 CW-34

INDUSTRIAL ENGINE

C18 C4.4

WHEEL SCRAPER

637K

QUARRY TRUCK

777E 773E 772G 770G

TRUCK

773G LRC 770G 793D 793F 772G 773G 797F 773G OEM 785D 775G 772G OEM 789C 777G 775G OEM 772 770 775G LRC 770G OEM

COMPACTOR

CB13 CB15 CB16

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced