Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab InteriorCab Insulation2A-2677: 10.70mm Internal Diameter Steel Spacer
HomeCabsCab InteriorCab Insulation2A-2677: 10.70mm Internal Diameter Steel Spacer
2A-2677: 10.70mm Internal Diameter Steel Spacer

Cat® 10.70mm Internal Diameter Steel Pipe Spacer used for Additional Stretch Length in Fasteners

Brand: Cat

Product Images
2A-2677: 10.70mm Internal Diameter Steel Spacer
2A-2677: 10.70mm Internal Diameter Steel Spacer
2A-2677: 10.70mm Internal Diameter Steel Spacer
2A-2677: 10.70mm Internal Diameter Steel Spacer
2A-2677: 10.70mm Internal Diameter Steel Spacer

Cat® 10.70mm Internal Diameter Steel Pipe Spacer used for Additional Stretch Length in Fasteners

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2A-2677

Units of Measure

USMetric
Outside Diameter (mm): 17.15
Washer Type: Flat
Length (in): 0.75
Material: Alloy Zinc,Carbon Steel
Thickness (in): 0.75
Inside Diameter (mm): 10.7
Coating: Zinc
Inside Diameter (in): 0.421
Thickness (mm): 19.05
Length (mm): 19.0
Outside Diameter (in): 0.675
View More
Compatible Models for part number 2A-2677

GENERATOR

XQP500 SR4 SR4B SR4BHV

TRUCK ENGINE

C13

POWER MODULE

C18 PMG3516

INTEGRATED TOOLCARRIER

IT62G II IT62G IT62H IT38G II

QUICK COUPLER

FUSION

REMAN ENGINE

3516B

MOTOR GRADER

120M 16M 140G 140 14G 14E 12G 120 12F

WHEEL SKIDDER

528

TRACK-TYPE TRACTOR

D5K LGP D10 D11 D4K XL D3K XL D5M D6C D6M D6N D7F D7G D9 D5 D8 D8T D4K LGP D10T2 D8H D9G D9T D5K XL D10T D11T D3K LGP

KNUCKLEBOOM LOADER

539

MARINE ENGINE

3516 3616 C18 3612 3408B C280-16 C280-12 C30 C32 3412E 3412 C280-6 C280-8

PIPELAYER

561M 561C 572F 572G 571G 571F 594

MINING EXCAVATOR

5110B

EXCAVATOR

345B II 325B L 330B L 345B 322B L 345B L 225 235 215 245

PETROLEUM PACKAGE

C18

WHEEL TRACTOR

627 627B

GENERATOR SET

C18 GEN SE DE600SGC D550GC G3516C G3516E D600 GC G3516K C9 D450GC D500GC C15 GEN SE DE605GC C15 GENSET DE500SGC DE715GC C18 I6 G3520C C18 G3520E C15 G3520K C15 I6 DE660GC G3512K

ENGINE

C32B G3516C

TRACK LOADER

977K

PETROLEUM ENGINE

C280-12

LOCOMOTIVE ENGINE

3516B 3508 3516 3512

SOIL COMPACTOR

815F II 815 815F

EJECTOR TRUCK

740

WHEEL DOZER

834 824B 844 834H 834B 814F II 814F 814 844H

LANDFILL COMPACTOR

836 836H 816 826H

PETROLEUM GEN SET

C15 C18

WHEEL LOADER

962 972G 972H 988F II 950G II 950B 950E 950G 962H 962G 988 950H 950K 962K 950M 962M 980G II 988B 988H 988F 936 966C G936 966H 966G 950 950B/950E 990H 972G II 938G II 936E 980B 962G II 980H 992K 990 II 994D 966G II

GEN SET ENGINE

3608 3606 3304B 3306B 3306 3304 POWER SYS C280-16 3612 3616 C15 GEN SE

ARTICULATED TRUCK

740 735

WHEELED EXCAVATOR

M325B

OFF-HIGHWAY TRUCK

D10R

ENGINE - INDUSTRIAL

3406B C15

INDUSTRIAL ENGINE

3406C 3412E C15

WHEEL SCRAPER

627 637B 627B 637

TRUCK

793 797 793D 793B 793C 797F 773F 797B 775F 777F

WHEEL FELLER BUNCHER

2570C 2570D 573C 573D 563C 563D 2670C 2670D

LOGGER

227

GAS ENGINE

G3516C G3512 G3516 G3508

BULLDOZER

834U 834S 6A 6S

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced