Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws2A-4996: 3/8''-24 x 1 3/8'' Hex Head LH Thread Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws2A-4996: 3/8''-24 x 1 3/8'' Hex Head LH Thread Bolt
2A-4996: 3/8''-24 x 1 3/8'' Hex Head LH Thread Bolt

Hex Head Bolt

Brand: Cat

Product Images
2A-4996: 3/8''-24 x 1 3/8'' Hex Head LH Thread Bolt
2A-4996: 3/8''-24 x 1 3/8'' Hex Head LH Thread Bolt
2A-4996: 3/8''-24 x 1 3/8'' Hex Head LH Thread Bolt
2A-4996: 3/8''-24 x 1 3/8'' Hex Head LH Thread Bolt
2A-4996: 3/8''-24 x 1 3/8'' Hex Head LH Thread Bolt

Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2A-4996

Units of Measure

USMetric
Bolt Length (in): 1.375
Bolt Length (mm): 34.92
Bolt Type: Hex Head
Head Height (in): 0.29
Grip Length (in): 0.375
Drive (in): 9/16
Grip Length (mm): 9.53
Material: STEEL,Carbon Steel
Thread: Fine
Thread Size (in - TPI) (in): 3/8-24
Material Description: SAE J429 Grade 8. Head Marking - 6 radial lines (150 ksi Ultimate Tensile Strength)
Hand of Thread: RH
Head Height (mm): 7.14375
Thread Size (in): 0.015
Thread Size (mm): 0.375
Total Bolt Length - 3 (in): 1 3/8
Hole Thread Pitch: 24.0
Thread Size (dia x pitch) (mm): 3/8x24
Drive (mm): 14.2875
Finish: Phosphate and Oil Coated
Grip Length - 2 (in): 0.37
Coating: Zinc Phosphate + Oil
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Head Height - 4 (in): 0.29
Grade: 8.0
Overall Length (mm): 34.925
Head Width - 5 (in): 0.56
View More
Compatible Models for part number 2A-4996

PUMPER

CPT372

GENERATOR

SR4

UNDERGROUND ART TRUCK

AE40 AD55 AE40 II AD45 AD40

TRUCK ENGINE

1674 1676

INTEGRATED TOOLCARRIER

IT18B IT28 IT18 IT28B

LOAD HAUL DUMP

R2900G

WINCH

54H 59N 59L 58L 55 54 59 58

MOTOR GRADER

120B 140B 140 14E 120 12F 12E

WHEEL SKIDDER

508

TRACK-TYPE TRACTOR

D6D SR D10 D5H XL D4H D4D D5B D5H D6C D6D D7F D7G D5 D8K D8L D8H D9G D9L D9N D9H D10N D10R D11N

ASPHALT PAVER

AP-800 AP-800B AP-1200

MARINE ENGINE

D379A D379B D399 D342C D397D 3406C D349 D346 D348 D398A D398B D342 D334 D336 D337F D315 D326F 3306B 3304B C9

PIPELAYER

578 561H 561B 561C 572G 583K 583H 571G 589 594H 594

EXCAVATOR

224 214 213

VIBRATORY COMPACTOR

CS-431B CS-433B CS-323 CP-433B CP-323 CB-424

GENERATOR SET

3406C

WHEEL TRACTOR

650B 651B 660B 627 621 623 637 631C 641 651 641B 657 666B 666 633C 657B

RECLAIMER MIXER

RM-250C

HYDRAULIC CONTROL

41 46 44 192 193 191 183 184 181 182 165 173B 172 173 163 161 143 183B 151 141 140

VEHICULAR ENGINE

D346 D348 D349

TRACK LOADER

941 951C 951B 977H 941B 955C 955K 955L

BACKHOE LOADER

416 426 428 438 436

COLD PLANER

PR-75

WHEEL DOZER

834 824B 824

WHEEL LOADER

980 950B 950E 992 G926 916 G916 926 936 966D 966E G936 936E 936F 992B 926E

ROAD RECLAIMER

RR-250 RR-250B

SOIL STABILIZER

SS-250B SS-250

GEN SET ENGINE

3406C 3406B 3304B 3306B 3306 3304 D379B D399

RIPPER

8D D5 11 10 5 4 9 8 9D

ENGINE - INDUSTRIAL

3406B

PNEUMATIC COMPACTOR

PS-180 PS-110 PS-130

INDUSTRIAL ENGINE

3406C D342 D348 D349 D346 D398B D398 D399 D353C D353E D353D D342C D379 D379B

TRUCK

773 777

CABLE CONTROL

129

WINDROW ELEVATOR

WE-851B WE-601B

GAS ENGINE

G342C

TRACTOR

772 776

BULLDOZER

10SU 11SU 977A 8S 8U 9C 9U 9S 4S 4P 10C 5A 5P 5S 11U 10S 10U 8A 9SU 4A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced