Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins2D-1201: 5/8''-11 x 1 3/8'' Eye Bolt
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins2D-1201: 5/8''-11 x 1 3/8'' Eye Bolt
2D-1201: 5/8''-11 x 1 3/8'' Eye Bolt

Eye Bolt

Brand: Cat

Product Images
2D-1201: 5/8''-11 x 1 3/8'' Eye Bolt
2D-1201: 5/8''-11 x 1 3/8'' Eye Bolt
2D-1201: 5/8''-11 x 1 3/8'' Eye Bolt
2D-1201: 5/8''-11 x 1 3/8'' Eye Bolt
2D-1201: 5/8''-11 x 1 3/8'' Eye Bolt

Eye Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2D-1201
Bolt Type: Eye Bolt
Material: Steel,Carbon Steel
Material Description: 207 mPa Min Yield
Thread Size (in - TPI) (in): 5/8-11
Bolt Length (in): 5-5/8
Thread Length (in): 1.38
Inner Diameter (in): 1.37
View More
Compatible Models for part number 2D-1201

COMPACT TRACK LOADER

279D

UNDERGROUND ART TRUCK

AD45 AE40 AE40 II AD40

MARINE ENGINE

3406B

WHEEL LOADER

980B

ELECTRIC ROPE SHOVEL

7495 7495 HF

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced