Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainDifferentialsDifferential Bearings2D-8652: Bearing-Self Aligning
HomeDrivetrainDifferentialsDifferential Bearings2D-8652: Bearing-Self Aligning
2D-8652: Bearing-Self Aligning

Cat® Self Aligning Spherical Plain Bearing

Brand: Cat

Product Images
2D-8652: Bearing-Self Aligning
2D-8652: Bearing-Self Aligning
2D-8652: Bearing-Self Aligning
2D-8652: Bearing-Self Aligning
2D-8652: Bearing-Self Aligning

Cat® Self Aligning Spherical Plain Bearing

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2D-8652

Units of Measure

USMetric
Outside Diameter (mm): 50.8
Height (mm): 27.7
Material: Steel Bearing,Alloy Mixed: Metal
Inside Diameter (mm): 31.8
Inside Diameter (in): 1.25
Height (in): 1.09
Outside Diameter (in): 2.0
View More
Compatible Models for part number 2D-8652

MULTI TERRAIN LOADER

277D 297D2 XHP 297D2 287D

UNDERGROUND ART TRUCK

AD22 AD45B AD30 AD45

HYDRAULIC LIFT

MIS MISC

COMPACT TRACK LOADER

285XE 289D 279D3 275 285 289D3 255 265 299D3 XE 299D3 259D3 275XE

ROTARY MIXER

RM500B

RECLAIMER MIXER

RM400 RM-350B RM-350 RM500B RM-250C RM-300 RM-500

TRACK LOADER

983B

SOIL COMPACTOR

CP44B CP68B CP56B CP12 CP14 CP16 CS12 CS13 CS14 CS16 CS74B CP7 CP5 CS44B CS56B CS68B CS66B CP74B CS5

BACKHOE LOADER

414E

COLD PLANER

PR-1000 PR-1000C PM-565 PR-750B PM-565B

MOTOR GRADER

120H 120G 16 14 120M 120K 12M 3 AWD 120 GC 135H 160H ES 120M 2 12H NA 16M 163H 120H ES 160 140M 140K 140H 140G 16G 14L 140H NA 150 14M 130G 140K 2 160M 3 AWD 140 143H 14H 14G 12H 12G 12M 12K 14M3 12M 3 12M 2 120 160K 160H 160G 160M 140M 3 AWD 140M 3 140M 2 160H NA 140 GC 14M-3 135H NA 12H ES 14H NA 163H NA 160M 2 160M 3 120H NA 140H ES 120K 2

COMPACT WHEEL LOADER

902 908 906

ROAD RECLAIMER

RR-250 RR-250B RM400 RM-350B RM500B RM500

SOIL STABILIZER

SS-250B SS-250

ASPHALT PAVER

AP1055 AP655 AP-1000F AP600 AP555F AP500F AP-1055F AP655F AP655F L AP600F AP1000

TRACK FELLER BUNCHER

TK732 TK722 TK721 1190 1190T 1090 1290T TK711

SKID STEER LOADER

270XE 250 260 270 262D3 246D3 272D2 XHP

STABILIZER MIXER

SM-350

BULLDOZER

814S 7S 7U

VIBRATORY COMPACTOR

CS-56 CS-44B CS-56B CS-68B CS7 CS-323C CS-44 CS-34 CS-433E CS-66B CP-433E CP12 CP-323C CP74B CP7 CS-74 CS68B CS56B CS-74B CS44B CB-314 CS-64 CP-56B CP-68B CP-44B CP-64 CP-56 CP-74B CP-44 CP-34 CS74B CB-614 CS12 CS14 CP68B CP44B CP56B

BLADE

SNOW WING DBS123 DBS126 DB120 DB123

RIPPER SCARIFIER

12G 140G 16G 130G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced