Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsOther Hydraulic Components2F-1336: 33mm Length Button Head Fitting 
HomeHydraulicsOther Hydraulic Components2F-1336: 33mm Length Button Head Fitting 
2F-1336: 33mm Length Button Head Fitting 

Cat® Button Head Fitting For Lubrication Pumps

Brand: Cat

Product Images
2F-1336: 33mm Length Button Head Fitting 
2F-1336: 33mm Length Button Head Fitting 
2F-1336: 33mm Length Button Head Fitting 
2F-1336: 33mm Length Button Head Fitting 
2F-1336: 33mm Length Button Head Fitting 

Cat® Button Head Fitting For Lubrication Pumps

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2F-1336

Units of Measure

USMetric
Type: Straight
Hex Size (in): 0.87
Hex Size (mm): 22.22
Connector Type: Button Head to NPTF
Material Description: Steel
Length (in): 1.31
Length (mm): 33.3
Material: Steel,Carbon Steel,Alloy Zinc,Alloy Steel
Thread: 3/8-18
View More
Compatible Models for part number 2F-1336

WHEEL TRACTOR

651E 657E

TRACK LOADER

977D 955C

WHEEL DOZER

854K 854

OFF HIGHWAY TRUCK

789G 777G 785D 777E 793D 777 789D 794 AC 793F 798 AC 789 785 793 798 796 AC

MOTOR GRADER

16M 18M3 16M3 24M 24 16 18

ROTARY CUTTER

RC20

WHEEL LOADER

993K 988K XE 988K 988 XE 992K 988 994K 994H 995 990K 990 993 992

HYDRAULIC SHOVEL

6015B 6015

ROTARY DRILL

MD6380 MD6310 MD6200 MD6250

EXPANDED MINING PRODUCTS

LD350

QUARRY TRUCK

777E

WHEEL SCRAPER

651E 657E

TRUCK

785 793F CMD 793F OEM 793F XQ 795F XQ 785G 793D 797F 793C 793F 795F AC 794 AC 789C 789D 785C 777D 785D 777G 797B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced