Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Transmission2G-0478: 1.52mm Thick Circle Drive Separator Clutch Plate
HomeEngineEngine Transmission2G-0478: 1.52mm Thick Circle Drive Separator Clutch Plate
2G-0478: 1.52mm Thick Circle Drive Separator Clutch Plate

Cat® Steel Circle Drive Clutch Plate for Motor Grader

Brand: Cat

Product Images
2G-0478: 1.52mm Thick Circle Drive Separator Clutch Plate
2G-0478: 1.52mm Thick Circle Drive Separator Clutch Plate
2G-0478: 1.52mm Thick Circle Drive Separator Clutch Plate
2G-0478: 1.52mm Thick Circle Drive Separator Clutch Plate
2G-0478: 1.52mm Thick Circle Drive Separator Clutch Plate

Cat® Steel Circle Drive Clutch Plate for Motor Grader

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2G-0478

Units of Measure

USMetric
Material: Carbon Steel,Alloy Mixed: Metal
Thickness (in): 0.06
Inside Diameter (mm): 124.0
Inside Diameter (in): 4.88
Thickness (mm): 1.5
View More
Compatible Models for part number 2G-0478

MOTOR GRADER

12H NA 16M 12H 12G 24H 18M3 12M 16M3 24M 12K 120H 120G 24 163H 14M-3 14M3 135H NA 12H ES 14H NA 120H ES 160 12M 3 12M 2 16 120 14 18 140M 160K 120M 140K 160H 163H NA 120K 140H 140G 160M 2 160M 3 120H NA 16H 160M 16G 140M 3 AWD 14L 140H NA 150 14M 130G 12M 3 AWD 140K 2 160M 3 AWD 16H NA 140M 3 140M 2 140H ES 140 143H 135H 160H NA 16GC 160H ES 14H 120K 2 14G 120M 2

RIPPER SCARIFIER

140G 12G 16G 130G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced