Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts2G-6396: 2 7/8''-12 Bearing Lock Nut
HomeHardware, Seals, & ConsumablesHardwareFastenersNuts2G-6396: 2 7/8''-12 Bearing Lock Nut
2G-6396: 2 7/8''-12 Bearing Lock Nut

Cat® 2 7/8" Final Drive Spanner Nut

Brand: Cat

Product Images
2G-6396: 2 7/8''-12 Bearing Lock Nut
2G-6396: 2 7/8''-12 Bearing Lock Nut
2G-6396: 2 7/8''-12 Bearing Lock Nut
2G-6396: 2 7/8''-12 Bearing Lock Nut
2G-6396: 2 7/8''-12 Bearing Lock Nut

Cat® 2 7/8" Final Drive Spanner Nut

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2G-6396

Units of Measure

USMetric
Thickness (mm): 12.7
Inner Diameter (in): 2.8
Inner Diameter (mm): 71.12
Thickness (in): 0.5
Nut Type: Round (spanner Or Bearing)
Outer Diameter (in): 3.94
Outer Diameter (mm): 100.08
Thread Size (in - TPI) (in): 23/8-12
Thread: 2 7/8 - 12
Weight (kg): 0.3
Weight (lb): 0.65
Hand of Thread: RH
Material: Alloy Iron
Thread Size (in): 0.113
Thread Size (mm): 2.875
Thread Size (dia x pitch) (mm): 2.875x12
Drive (mm): 99,999.99
Drive (in): 3937.008
View More
Compatible Models for part number 2G-6396

MOTOR GRADER

120K 120H ES 120H 120G 120 120 GC 135H 135H NA 120H NA 120K 2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced