Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsOther Cab Components2G-8985: Compartment Paddle Latch Handle
HomeCabsOther Cab Components2G-8985: Compartment Paddle Latch Handle
2G-8985: Compartment Paddle Latch Handle

Cat® Compartment Paddle Latch Handle for the platform in operator cabin

Brand: Cat

Product Images
2G-8985: Compartment Paddle Latch Handle
2G-8985: Compartment Paddle Latch Handle
2G-8985: Compartment Paddle Latch Handle
2G-8985: Compartment Paddle Latch Handle
2G-8985: Compartment Paddle Latch Handle

Cat® Compartment Paddle Latch Handle for the platform in operator cabin

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2G-8985

Units of Measure

USMetric
Material: Steel,Stainless Steel,Alloy Mixed: Metal,Alloy Zinc
Coating: Zinc Plated
Length (mm): 139.7
Width (mm): 108.0
Overall Height (mm): 41.1
Length (in): 5.5
Width (in): 4.252
Overall Height (in): 1.618
View More
Compatible Models for part number 2G-8985

ROTARY DRILL

MD6380 MD6310

ROTARY/TRACK DRILLS

MD6640

MINING EXCAVATOR

5130

QUARRY TRUCK

771D 771C 775D 775B

TRUCK

785 789 69D 773E 793 773D 793B 793C 797 794 AC 769D 789C 769C 789B 785C 785D 775E 797B 773B 775D 785B

TRACTOR

772B 784C 784B 768C

OFF HIGHWAY TRUCK

785D 798 794 AC 796 AC 798 AC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced